How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AA: | 15.19 |
| AK: | 8.5 | AG: | 10.5 |
| BD: | 9 | AJ: | 7.25 |
| LL: | 5.25 in | G: | 3.63 |
| P: | 4.62 in | L1: | 14.86 in |
| AB: | 6.76 | U: | 1.25 in |
| L: | 10.88 in | V: | 4.26 in |
| I: | 7.5 in | H: | 0.53 in |
| AE2: | 0.97 | BF: | 0.53 |
| AF: | 0.38 | T: | 3.188 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.29 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 250TC |
| Bore Code: | 51 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

