How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | U: | 1.25 in |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | AB: | 6.76 |
| H: | 0.53 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| L: | 10.88 in | LL: | 5.25 in |
| AG: | 10.5 | AF: | 0.38 |
| BF: | 0.53 | AA: | 15.19 |
| L1: | 14.86 in | D: | 4.88 |
| T: | 3.188 | I: | 7.5 in |
| AE2: | 0.97 | V: | 4.26 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Motor Frame Size: | 250TC | Output Key: | 3/4 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | OE |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output RPM: | 341 | Bore Code: | 51 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

