How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AA: | 15.19 |
| BD: | 9 | I: | 7.5 in |
| P: | 4.62 in | V: | 4.26 in |
| H: | 0.53 in | T: | 3.188 |
| L: | 10.88 in | BE1: | 0.5 in |
| AF: | 0.38 | BF: | 0.53 |
| D: | 4.88 | L1: | 14.86 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AJ: | 7.25 | G: | 3.63 |
| AB: | 6.76 | LL: | 5.25 in |
| U: | 1.25 in | AE2: | 0.97 |
Technical Specifications
| Motor Frame Size: | 250TC | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YFC-1 | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 28.2 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Ratio: | 5:1 | Output RPM: | 341 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

