How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AG: | 10.5 |
| AF: | 0.38 | P: | 4.62 in |
| BD: | 9 | AJ: | 7.25 |
| L1: | 14.86 in | D: | 4.88 |
| AE2: | 0.97 | BF: | 0.53 |
| V: | 4.26 in | BE1: | 0.5 in |
| T: | 3.188 | I: | 7.5 in |
| AB: | 6.76 | L: | 10.88 in |
| LL: | 5.25 in | AK: | 8.5 |
| AA: | 15.19 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Ratio: | 50:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Series Code: | OE | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.14 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 3.188 in |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output RPM: | 35 | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

