How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | P: | 4.62 in |
| G: | 3.63 | LL: | 5.25 in |
| AF: | 0.38 | L: | 10.88 in |
| H: | 0.53 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| D: | 4.88 | AB: | 6.76 |
| AG: | 10.5 | L1: | 14.86 in |
| I: | 7.5 in | T: | 3.188 |
| BE1: | 0.5 in | AJ: | 7.25 |
| V: | 4.26 in | AK: | 8.5 |
| BD: | 9 | AE2: | 0.97 |
Technical Specifications
| Bore Code: | 51 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Input HP @ 1750 RPM: | 5.14 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

