How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | H: | 0.53 in |
| AJ: | 7.25 | L: | 10.88 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| BF: | 0.53 | AB: | 6.76 |
| AF: | 0.38 | P: | 4.62 in |
| AG: | 10.5 | D: | 4.88 |
| U: | 1.25 in | LL: | 5.25 in |
| V: | 4.26 in | L1: | 14.86 in |
| T: | 3.188 | AK: | 8.5 |
| AA: | 15.19 | G: | 3.63 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Ratio Range: | 50:1 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 5.14 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3.188 in |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Bore Code: | 51 |
| Input Diameter (in): | 1.25 in | Ratio: | 50:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

