How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 10.5 |
| BE1: | 0.5 in | T: | 3.188 |
| L1: | 14.86 in | AE2: | 0.97 |
| LL: | 5.25 in | AJ: | 7.25 |
| AB: | 6.76 | V: | 4.26 in |
| G: | 3.63 | AF: | 0.38 |
| L: | 10.88 in | AA: | 15.19 |
| AK: | 8.5 | D: | 4.88 |
| I: | 7.5 in | BF: | 0.53 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | P: | 4.62 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Bore Code: | 51 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 35 |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

