How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AB: | 6.76 | BD: | 9 |
| U: | 1.25 in | AJ: | 7.25 |
| D: | 4.88 | L1: | 14.86 in |
| LL: | 5.25 in | I: | 7.5 in |
| L: | 10.88 in | G: | 3.63 |
| T: | 3.188 | AA: | 15.19 |
| AF: | 0.38 | BF: | 0.53 |
| H: | 0.53 in | AE2: | 0.97 |
| V: | 4.26 in | AG: | 10.5 |
| AK: | 8.5 | P: | 4.62 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output RPM: | 35 | Service Factor: | 1 |
| Bore Code: | 51 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 50:1 | Assembly: | YFC-1 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 5.14 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

