How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AK: | 8.5 |
| P: | 4.62 in | L1: | 14.86 in |
| AJ: | 7.25 | V: | 4.26 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | LL: | 5.25 in |
| AB: | 6.76 | BE1: | 0.5 in |
| AA: | 15.19 | T: | 3.188 |
| L: | 10.88 in | G: | 3.63 |
| U: | 1.25 in | H: | 0.53 in |
| D: | 4.88 | AF: | 0.38 |
| AE2: | 0.97 | I: | 7.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Bore Code: | 51 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

