How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| BD: | 9 | AK: | 8.5 |
| AB: | 6.76 | P: | 4.62 in |
| L: | 10.88 in | AJ: | 7.25 |
| AG: | 10.5 | BF: | 0.53 |
| LL: | 5.25 in | AF: | 0.38 |
| D: | 4.88 | I: | 7.5 in |
| AE2: | 0.97 | T: | 3.188 |
| L1: | 14.86 in | H: | 0.53 in |
| U: | 1.25 in | AA: | 15.19 |
| G: | 3.63 | V: | 4.26 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 4.27 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

