How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AA: | 15.19 |
| T: | 3.188 | U: | 1.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| H: | 0.53 in | AJ: | 7.25 |
| L: | 10.88 in | AE2: | 0.97 |
| AK: | 8.5 | I: | 7.5 in |
| G: | 3.63 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AG: | 10.5 | AB: | 6.76 |
| L1: | 14.86 in | V: | 4.26 in |
| P: | 4.62 in | BD: | 9 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.27 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Model Code: | 52YFC | Output Diameter (in): | 3.188 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

