How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | L1: | 14.86 in |
| I: | 7.5 in | BF: | 0.53 |
| V: | 4.26 in | AK: | 8.5 |
| D: | 4.88 | P: | 4.62 in |
| AE2: | 0.97 | U: | 1.25 in |
| T: | 3.188 | BE1: | 0.5 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | H: | 0.53 in |
| AG: | 10.5 | AJ: | 7.25 |
| LL: | 5.25 in | L: | 10.88 in |
| BD: | 9 | AB: | 6.76 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 24 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 233 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 51 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3.188 in | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

