How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| H: | 0.53 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| G: | 3.63 | T: | 3.188 |
| AG: | 10.5 | U: | 1.25 in |
| AB: | 6.76 | AE2: | 0.97 |
| AJ: | 7.25 | P: | 4.62 in |
| I: | 7.5 in | L1: | 14.86 in |
| D: | 4.88 | L: | 10.88 in |
| LL: | 5.25 in | AF: | 0.38 |
| AA: | 15.19 | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 24 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Bore Code: | 51 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

