How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | T: | 3.188 |
| AF: | 0.38 | AB: | 6.76 |
| AJ: | 7.25 | BF: | 0.53 |
| L: | 10.88 in | BD: | 9 |
| G: | 3.63 | I: | 7.5 in |
| BE1: | 0.5 in | U: | 1.25 in |
| LL: | 5.25 in | AE2: | 0.97 |
| L1: | 14.86 in | H: | 0.53 in |
| AA: | 15.19 | D: | 4.88 |
| AG: | 10.5 | V: | 4.26 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 24 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

