How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | T: | 3.188 |
| AF: | 0.38 | AJ: | 5.88 |
| P: | 4.62 in | BF: | 0.41 |
| AB: | 6.76 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| BE: | 0.38 in | AK: | 4.5 |
| V: | 4.26 in | AA: | 15.19 |
| D: | 4.88 | L: | 10.88 in |
| AG: | 10.5 | G: | 3.63 |
| H: | 0.53 in | LL: | 5.25 in |
| I: | 7.5 in | AE2: | 0.97 |
Technical Specifications
| Output RPM: | 17.5 | Model Code: | 52YFC |
| Bore Code: | 51 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Ratio: | 100:1 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Series Code: | OE | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 2.07 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

