How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BD: | 5.88 |
| BF: | 0.41 | D: | 4.88 |
| H: | 0.53 in | LL: | 5.25 in |
| T: | 3.188 | AA: | 15.19 |
| AK: | 4.5 | AJ: | 5.88 |
| LM: | 13.21 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AF: | 0.38 | AG: | 10.5 |
| AB: | 6.76 | AE2: | 0.97 |
| P: | 4.62 in | L: | 10.88 in |
| I: | 7.5 in | V: | 4.26 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Bore Code: | 51 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 14.3 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

