How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LL: | 5.25 in |
| BF: | 0.41 | U: | 1.25 in |
| AE2: | 0.97 | LM: | 13.21 |
| AJ: | 5.88 | BD: | 5.88 |
| AF: | 0.38 | V: | 4.26 in |
| D: | 4.88 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | T: | 3.188 |
| H: | 0.53 in | G: | 3.63 |
| P: | 4.62 in | AA: | 15.19 |
| AB: | 6.76 | AK: | 4.5 |
| BE: | 0.38 in | AG: | 10.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 51 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Motor Frame Size: | 56C | Ratio: | 15:1 |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 14.3 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 15:1 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

