How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | AA: | 15.19 |
| L: | 10.88 in | LM: | 13.21 |
| P: | 4.62 in | T: | 3.188 |
| BD: | 5.88 | LL: | 5.25 in |
| AG: | 10.5 | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 4.88 | V: | 4.26 in |
| AB: | 6.76 | AJ: | 5.88 |
| G: | 3.63 | I: | 7.5 in |
| AF: | 0.38 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio Range: | 15:1 | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.188 in | Ratio: | 15:1 |
| Output Key: | 3/4 X 4.00 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 14.3 | Bore Code: | 51 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

