How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LL: | 5.25 in |
| I: | 7.5 in | AB: | 6.76 |
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AA: | 15.19 | T: | 3.188 |
| U: | 1.25 in | V: | 4.26 in |
| L: | 10.88 in | AJ: | 5.88 |
| BE: | 0.38 in | AF: | 0.38 |
| G: | 3.63 | AE2: | 0.97 |
| P: | 4.62 in | BD: | 5.88 |
| D: | 4.88 | LM: | 13.21 |
Technical Specifications
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 14.3 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.188 in |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 52YFC | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

