How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | AE2: | 0.97 |
| U: | 1.25 in | G: | 3.63 |
| AA: | 15.19 | LM: | 13.21 |
| BE: | 0.38 in | V: | 4.26 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | L: | 10.88 in |
| BF: | 0.41 | AG: | 10.5 |
| AB: | 6.76 | I: | 7.5 in |
| LL: | 5.25 in | AK: | 4.5 |
| BD: | 5.88 | D: | 4.88 |
| AJ: | 5.88 | AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 51 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 9.38 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3.188 in | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

