How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| LM: | 13.21 | G: | 3.63 |
| BF: | 0.41 | AA: | 15.19 |
| AE2: | 0.97 | AG: | 10.5 |
| AJ: | 5.88 | BD: | 5.88 |
| AB: | 6.76 | D: | 4.88 |
| P: | 4.62 in | T: | 3.188 |
| H: | 0.53 in | U: | 1.25 in |
| LL: | 5.25 in | I: | 7.5 in |
| BE: | 0.38 in | AF: | 0.38 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Bore Code: | 51 | Input Style: | Flexible Coupling Input |
| Output RPM: | 43.8 | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 6.29 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

