How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | H: | 0.53 in |
| AE2: | 0.97 | P: | 4.62 in |
| BD: | 5.88 | BE: | 0.38 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AK: | 4.5 |
| U: | 1.25 in | AG: | 10.5 |
| AJ: | 5.88 | L: | 10.88 in |
| AF: | 0.38 | V: | 4.26 in |
| G: | 3.63 | BF: | 0.41 |
| D: | 4.88 | I: | 7.5 in |
| AB: | 6.76 | T: | 3.188 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output RPM: | 341 | Series Code: | OE |
| Output Diameter (in): | 3.188 in | Service Factor: | 1 |
| Bore Code: | 51 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Assembly: | YFC-1 | Ratio: | 5:1 |
| Model Code: | 52YFC | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 28.2 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

