How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AA: | 15.19 |
| BE: | 0.38 in | P: | 4.62 in |
| LL: | 5.25 in | D: | 4.88 |
| AJ: | 5.88 | AF: | 0.38 |
| AK: | 4.5 | G: | 3.63 |
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| I: | 7.5 in | AB: | 6.76 |
| BD: | 5.88 | V: | 4.26 in |
| AE2: | 0.97 | U: | 1.25 in |
| T: | 3.188 | L: | 10.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Output Diameter (in): | 3.188 in |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Ratio Range: | 50:1 |
| Bore Code: | 51 | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.14 | Motor Frame Size: | 56C |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

