How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | L: | 10.88 in |
| AA: | 15.19 | AG: | 10.5 |
| AK: | 4.5 | U: | 1.25 in |
| P: | 4.62 in | BF: | 0.41 |
| T: | 3.188 | LL: | 5.25 in |
| H: | 0.53 in | I: | 7.5 in |
| V: | 4.26 in | BE: | 0.38 in |
| G: | 3.63 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AF: | 0.38 | AB: | 6.76 |
| LM: | 13.21 | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 35 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.14 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 51 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

