How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 4.26 in |
| AK: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | AA: | 15.19 |
| P: | 4.62 in | H: | 0.53 in |
| I: | 7.5 in | LM: | 13.21 |
| L: | 10.88 in | BE: | 0.38 in |
| U: | 1.25 in | LL: | 5.25 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| T: | 3.188 | AE2: | 0.97 |
| D: | 4.88 | AB: | 6.76 |
| BF: | 0.41 | G: | 3.63 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 5.14 | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Ratio: | 50:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

