How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | U: | 1.25 in |
| P: | 4.62 in | AK: | 4.5 |
| AJ: | 5.88 | AA: | 15.19 |
| BD: | 5.88 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| T: | 3.188 | BF: | 0.41 |
| BE: | 0.38 in | LL: | 5.25 in |
| L: | 10.88 in | LM: | 13.21 |
| AE2: | 0.97 | AG: | 10.5 |
| AF: | 0.38 | I: | 7.5 in |
| H: | 0.53 in | G: | 3.63 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Bore Code: | 51 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Output Diameter (in): | 3.188 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 4.27 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

