How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 3.63 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | BF: | 0.41 |
| V: | 4.26 in | H: | 0.53 in |
| L: | 10.88 in | BD: | 5.88 |
| AJ: | 5.88 | D: | 4.88 |
| AE2: | 0.97 | AK: | 4.5 |
| T: | 3.188 | LL: | 5.25 in |
| AG: | 10.5 | AA: | 15.19 |
| AB: | 6.76 | U: | 1.25 in |
| LM: | 13.21 | I: | 7.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 24 | Product Type: | Right Angle |
| Model Code: | 52YFC | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.188 in |
| Series Code: | OE | Bore Code: | 51 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

