How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | L: | 10.88 in |
| AE2: | 0.97 | AA: | 15.19 |
| U: | 1.25 in | AK: | 4.5 |
| H: | 0.53 in | AG: | 10.5 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | I: | 7.5 in |
| V: | 4.26 in | G: | 3.63 |
| BD: | 5.88 | LL: | 5.25 in |
| LM: | 13.21 | AJ: | 5.88 |
| BE: | 0.38 in | D: | 4.88 |
| AF: | 0.38 | T: | 3.188 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Assembly: | YFC-1 |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 51 | Output RPM: | 233 |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 24 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

