How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | U: | 1.25 in |
| LL: | 5.25 in | AJ: | 5.88 |
| AE2: | 0.97 | BD: | 5.88 |
| D: | 4.88 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | AK: | 4.5 |
| BE: | 0.38 in | I: | 7.5 in |
| H: | 0.53 in | LM: | 13.21 |
| G: | 3.63 | AF: | 0.38 |
| BF: | 0.41 | AA: | 15.19 |
| L: | 10.88 in | T: | 3.188 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3.188 in | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Input HP @ 1750 RPM: | 2.91 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

