How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | BF: | 0.41 |
| AB: | 6.76 | AF: | 0.38 |
| L: | 10.88 in | AK: | 4.5 |
| AE2: | 0.97 | BD: | 5.88 |
| D: | 4.88 | I: | 7.5 in |
| P: | 4.62 in | AA: | 15.19 |
| T: | 3.188 | U: | 1.25 in |
| AJ: | 5.88 | V: | 4.26 in |
| G: | 3.63 | H: | 0.53 in |
| LM: | 13.21 | BE: | 0.38 in |
Technical Specifications
| Assembly: | YFC-1 | Output Diameter (in): | 3.188 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 2.91 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

