How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AB: | 6.76 | V: | 4.26 in |
| G: | 3.63 | AK: | 4.5 |
| AF: | 0.38 | LM: | 13.21 |
| I: | 7.5 in | T: | 3.188 |
| AG: | 10.5 | P: | 4.62 in |
| LL: | 5.25 in | BE: | 0.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| U: | 1.25 in | BF: | 0.41 |
| D: | 4.88 | L: | 10.88 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.91 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

