How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| D: | 4.88 | AE2: | 0.97 |
| U: | 1.25 in | T: | 3.438 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AF: | 0.38 | G: | 3.63 |
| LM: | 13.21 | AB: | 6.76 |
| AJ: | 5.88 | AK: | 4.5 |
| LL: | 5.25 in | AG: | 10.5 |
| L: | 10.88 in | H: | 0.53 in |
| V: | 4.26 in | BF: | 0.41 |
| AA: | 15.19 | I: | 7.5 in |
Technical Specifications
| Ratio Range: | 10:1 | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.4 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Bore Code: | 55 |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

