How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | U: | 1.25 in |
| H: | 0.53 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| BF: | 0.41 | AF: | 0.38 |
| AA: | 15.19 | G: | 3.63 |
| AG: | 10.5 | BD: | 5.88 |
| I: | 7.5 in | D: | 4.88 |
| L: | 10.88 in | BE: | 0.38 in |
| LL: | 5.25 in | LM: | 13.21 |
| AJ: | 5.88 | AK: | 4.5 |
| AB: | 6.76 | V: | 4.26 in |
Technical Specifications
| Ratio: | 10:1 | Output RPM: | 175 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

