How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.97 |
| AG: | 10.5 | BF: | 0.41 |
| D: | 4.88 | AJ: | 5.88 |
| LL: | 5.25 in | T: | 3.438 |
| AA: | 15.19 | H: | 0.53 in |
| P: | 4.62 in | AF: | 0.38 |
| G: | 3.63 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AB: | 6.76 | L: | 10.88 in |
| BE: | 0.38 in | U: | 1.25 in |
| V: | 4.26 in | LM: | 13.21 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.07 | Gear Type: | Worm |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Product Type: | Right Angle | Bore Code: | 55 |
| Output Key: | 7/8 X 4.00 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

