How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BD: | 5.88 |
| AA: | 15.19 | H: | 0.53 in |
| G: | 3.63 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| LM: | 13.21 | AF: | 0.38 |
| AJ: | 5.88 | I: | 7.5 in |
| V: | 4.26 in | L: | 10.88 in |
| U: | 1.25 in | AK: | 4.5 |
| D: | 4.88 | AE2: | 0.97 |
| BF: | 0.41 | T: | 3.438 |
| LL: | 5.25 in | P: | 4.62 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.438 in |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.07 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 100:1 | Output Key: | 7/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

