How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AB: | 6.76 | AG: | 10.5 |
| LL: | 5.25 in | T: | 3.438 |
| BF: | 0.41 | H: | 0.53 in |
| AA: | 15.19 | BD: | 5.88 |
| P: | 4.62 in | L: | 10.88 in |
| G: | 3.63 | AF: | 0.38 |
| AJ: | 5.88 | LM: | 13.21 |
| I: | 7.5 in | BE: | 0.38 in |
| V: | 4.26 in | U: | 1.25 in |
| AE2: | 0.97 | D: | 4.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 14.3 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Bore Code: | 55 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Series Code: | OE |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Ratio Range: | 15:1 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

