How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | D: | 4.88 |
| BE: | 0.38 in | LL: | 5.25 in |
| AG: | 10.5 | T: | 3.438 |
| AF: | 0.38 | V: | 4.26 in |
| G: | 3.63 | AE2: | 0.97 |
| I: | 7.5 in | BD: | 5.88 |
| AA: | 15.19 | LM: | 13.21 |
| H: | 0.53 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| U: | 1.25 in | AJ: | 5.88 |
| P: | 4.62 in | AB: | 6.76 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 15:1 |
| Output RPM: | 117 | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

