How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| LL: | 5.25 in | AE2: | 0.97 |
| AB: | 6.76 | G: | 3.63 |
| L: | 10.88 in | D: | 4.88 |
| BF: | 0.41 | AG: | 10.5 |
| LM: | 13.21 | P: | 4.62 in |
| I: | 7.5 in | AF: | 0.38 |
| H: | 0.53 in | BE: | 0.38 in |
| AJ: | 5.88 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| U: | 1.25 in | T: | 3.438 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Assembly: | YFC-1 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 14.3 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

