How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AB: | 6.76 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | LM: | 13.21 |
| T: | 3.438 | P: | 4.62 in |
| BD: | 5.88 | AG: | 10.5 |
| H: | 0.53 in | V: | 4.26 in |
| BF: | 0.41 | I: | 7.5 in |
| AJ: | 5.88 | LL: | 5.25 in |
| AF: | 0.38 | G: | 3.63 |
| AA: | 15.19 | AK: | 4.5 |
| D: | 4.88 | AE2: | 0.97 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Output Diameter (in): | 3.438 in | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 11.3 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Model Code: | 52YFC | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Output Key: | 7/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 55 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

