How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.88 |
| BF: | 0.41 | AB: | 6.76 |
| U: | 1.25 in | L: | 10.88 in |
| LL: | 5.25 in | BD: | 5.88 |
| AG: | 10.5 | BE: | 0.38 in |
| V: | 4.26 in | AJ: | 5.88 |
| I: | 7.5 in | AE2: | 0.97 |
| G: | 3.63 | AA: | 15.19 |
| AK: | 4.5 | T: | 3.438 |
| AF: | 0.38 | LM: | 13.21 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Bore Code: | 55 |
| Model Code: | 52YFC | Ratio Range: | 20:1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Input HP @ 1750 RPM: | 11.3 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 7/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

