How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LL: | 5.25 in |
| T: | 3.438 | AB: | 6.76 |
| H: | 0.53 in | D: | 4.88 |
| AG: | 10.5 | P: | 4.62 in |
| I: | 7.5 in | BD: | 5.88 |
| U: | 1.25 in | L: | 10.88 in |
| AE2: | 0.97 | AF: | 0.38 |
| LM: | 13.21 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | AA: | 15.19 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Bore Code: | 55 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 11.3 | Housing Material: | Cast Iron |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

