How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | L: | 10.88 in |
| LM: | 13.21 | AJ: | 5.88 |
| P: | 4.62 in | AG: | 10.5 |
| T: | 3.438 | AA: | 15.19 |
| AK: | 4.5 | LL: | 5.25 in |
| U: | 1.25 in | G: | 3.63 |
| H: | 0.53 in | BD: | 5.88 |
| I: | 7.5 in | D: | 4.88 |
| AB: | 6.76 | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AF: | 0.38 |
Technical Specifications
| Output RPM: | 70 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Ratio Range: | 25:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 9.38 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Key: | 7/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

