How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | H: | 0.53 in |
| AF: | 0.38 | AK: | 4.5 |
| AB: | 6.76 | G: | 3.63 |
| LL: | 5.25 in | P: | 4.62 in |
| AJ: | 5.88 | I: | 7.5 in |
| AG: | 10.5 | L: | 10.88 in |
| U: | 1.25 in | LM: | 13.21 |
| AE2: | 0.97 | BF: | 0.41 |
| AA: | 15.19 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| V: | 4.26 in | T: | 3.438 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| Product Type: | Right Angle | Output Key: | 7/8 X 4.00 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 8.04 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Bore Code: | 55 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

