How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | H: | 0.53 in |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| LM: | 13.21 | BF: | 0.41 |
| L: | 10.88 in | BE: | 0.38 in |
| V: | 4.26 in | P: | 4.62 in |
| D: | 4.88 | AA: | 15.19 |
| AJ: | 5.88 | I: | 7.5 in |
| LL: | 5.25 in | AF: | 0.38 |
| T: | 3.438 | AK: | 4.5 |
| BD: | 5.88 | G: | 3.63 |
| AG: | 10.5 | AB: | 6.76 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Output Key: | 7/8 X 4.00 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 8.04 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output Diameter (in): | 3.438 in | Output RPM: | 58.3 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

