How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | I: | 7.5 in |
| LM: | 13.21 | AG: | 10.5 |
| AK: | 4.5 | U: | 1.25 in |
| AA: | 15.19 | P: | 4.62 in |
| T: | 3.438 | BD: | 5.88 |
| LL: | 5.25 in | AF: | 0.38 |
| BF: | 0.41 | BE: | 0.38 in |
| H: | 0.53 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| G: | 3.63 | AB: | 6.76 |
| AE2: | 0.97 | V: | 4.26 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Gear Type: | Worm | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 8.04 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 7/8 X 4.00 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

