How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AG: | 10.5 |
| T: | 3.438 | AE2: | 0.97 |
| AB: | 6.76 | P: | 4.62 in |
| I: | 7.5 in | U: | 1.25 in |
| G: | 3.63 | D: | 4.88 |
| H: | 0.53 in | BE: | 0.38 in |
| AA: | 15.19 | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | V: | 4.26 in |
| LM: | 13.21 | AF: | 0.38 |
| BD: | 5.88 | L: | 10.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Input HP @ 1750 RPM: | 6.29 |
| Output Diameter (in): | 3.438 in | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

