How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| U: | 1.25 in | G: | 3.63 |
| AK: | 4.5 | AE2: | 0.97 |
| AF: | 0.38 | BD: | 5.88 |
| D: | 4.88 | P: | 4.62 in |
| AG: | 10.5 | LL: | 5.25 in |
| I: | 7.5 in | BE: | 0.38 in |
| LM: | 13.21 | AA: | 15.19 |
| L: | 10.88 in | V: | 4.26 in |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | T: | 3.438 |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Output Key: | 7/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 28.2 | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Model Code: | 52YFC |
| Gear Type: | Worm | Output RPM: | 341 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

