How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LM: | 13.21 |
| AK: | 4.5 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BE: | 0.38 in | LL: | 5.25 in |
| T: | 3.438 | AE2: | 0.97 |
| AF: | 0.38 | P: | 4.62 in |
| V: | 4.26 in | L: | 10.88 in |
| U: | 1.25 in | AA: | 15.19 |
| BF: | 0.41 | H: | 0.53 in |
| G: | 3.63 | AJ: | 5.88 |
| BD: | 5.88 | I: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 3.438 in | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Output RPM: | 341 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 55 | Ratio: | 5:1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

