How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | V: | 4.26 in |
| BF: | 0.41 | H: | 0.53 in |
| AA: | 15.19 | AE2: | 0.97 |
| I: | 7.5 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| LM: | 13.21 | T: | 3.438 |
| P: | 4.62 in | BD: | 5.88 |
| BE: | 0.38 in | AG: | 10.5 |
| LL: | 5.25 in | AJ: | 5.88 |
| L: | 10.88 in | AK: | 4.5 |
| AB: | 6.76 | AF: | 0.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Ratio: | 50:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.14 |
| Output Diameter (in): | 3.438 in | Series Code: | OE |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Ratio Range: | 50:1 | Bore Code: | 55 |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

