How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | BE: | 0.38 in |
| AB: | 6.76 | AK: | 4.5 |
| V: | 4.26 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BF: | 0.41 | AE2: | 0.97 |
| LM: | 13.21 | AJ: | 5.88 |
| AA: | 15.19 | U: | 1.25 in |
| H: | 0.53 in | BD: | 5.88 |
| T: | 3.438 | AF: | 0.38 |
| AG: | 10.5 | I: | 7.5 in |
| P: | 4.62 in | G: | 3.63 |
Technical Specifications
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.14 | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

